Allen-Bradley Allen-Bradley Home
Bulletin 440R MSR7R and MSR7C Control Monitoring Safety Relays

MSR7R/7C Two-Hand Control Monitoring Relays

The Guardmaster® MSR7R and MSR7C are logic units for monitoring and interfacing two-hand control devices with a safety-related circuit. The MSR7R is compatible with mechanical switches and the Allen-Bradley® Bulletin 800Z Zero-Force Touch Buttons™. Note that Guardmaster Safety Relays have been marketed by Rockwell Automation under the trade name "Minotaur" in the past.

  • Overview
  • Documentation
  • Resources

Features 

  • Safety category 3 per EN 954-1
  • Safety category IIIb per EN 574
  • Two-hand control unit
  • Three N.O. safety outputs
  • One N.C. auxiliary output
  • 45 mm wide housing

Products

  • MSR7R Two-Hand Control Monitoring Relays compatible with mechanical switches and Bulletin 700Z Zero-force Touch Buttons™
  • MSR7C Two-Hand Control Monitoring Relays compatible with capacitive or photoelectric switches

Certifications

  • CE Marked for all applicable directives, C-Tick, cULus & TÜV

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

Protect your people, productivity and environment with integrated Safety Solutions from Rockwell Automation. We understand your factory floor challenges and can help you meet your goals, using one of the broadest safety portfolios in the industry. 

Rockwell Automation has a global safety team of principle consultants to assist you at any step in a safeguarding project—from training and standards assistance through validation and startup. Learn more about these Safety Services.


Documentation

TitleNumberDownload
MSR7C Safety Relay Installation InstructionsMINOTR-IN004
MSR7R Safety Relay Installation InstructionsMINOTR-IN005
More Safety Relay publications in Literature LibraryAll Languages

Product Catalog

Find catalog numbers, certifications, and specifications.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.