Allen-Bradley Allen-Bradley Home
Bulletin 440R MSR310P Configurable Safety Relays

MSR310P Configurable Safety Relays

The Guardmaster® MSR310P is a base unit for the MSR300 system. You can combine it with other modules of the MSR300 Series to configure a safety control system with numbers of inputs and outputs, as well as diagnostic and networking capabilities. Up to ten input modules and six output modules can be connected to one base unit. A system can support up to 20 inputs devices and 18 normally open outputs. Note that Guardmaster Safety Relays have been marketed by Rockwell Automation under the trade name "Minotaur" in the past.

  • Overview
  • Documentation
  • Resources

Features

  • Category 4 per EN 954-1
  • SIL3 per IEC 61508
  • EN 574 Type IIIC
  • Stop category 0
  • Pulsed input monitoring
  • Three auxiliary group outputs
  • Six diagnostic status indicators
  • Manual, monitored or automatic reset
  • Controls up to three zones
  • RS232 Diagnostic Comms
  • Unidirectional RS232, 4800 baud
  • Bidirectional RS232, 2400, 4800, 9600, 19200 baud
  • Removable terminals

Products

  • MSR310P Configurable Safety Relay Base Modules

Certifications

  • CE Marked for all applicable directives, cULus, C-Tick, and TÜV

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

Protect your people, productivity and environment with integrated Safety Solutions from Rockwell Automation. We understand your factory floor challenges and can help you meet your goals, using one of the broadest safety portfolios in the industry.

Rockwell Automation has a global safety team of principle consultants to assist you at any step in a safeguarding project—from training and standards assistance through validation and startup. Learn more about these Safety Services.


Documentation

TitleNumberDownload
MSR300 Modular Safety Relay System Product ProfileMSR300-PP002
More Safety Relay publications in Literature LibraryAll Languages

Product Catalog

Find catalog numbers, certifications, and specifications.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.