Allen-Bradley Allen-Bradley Home
Bulletin 440R CU3 Back EMF Monitors

CU3 Back EMF Monitors

The Guardmaster® CU3 control unit detects stopped motion and is ideal for use with guard-locking interlock switches. It interfaces with single- or three-phase induction motors by measuring the drive voltage and the back electro-magnetic field (EMF) of the motor. Note that Guardmaster Safety Relays have been marketed by Rockwell Automation under the trade name "Minotaur" in the past.

  • Overview
  • Documentation
  • Resources

Features

  • Category 1 per EN 954-1
  • Stop category 1
  • Two N.O. safety outputs
  • One N.C. auxiliary output
  • Supports automatic/manual and monitored reset
  • Motor voltage up to 500V max.

Products

  • CU3 Back EMF Monitors

Certifications

  • CE marked for all applicable directives, cULus, c-Tick, and TÜV

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

Protect your people, productivity and environment with integrated Safety Solutions from Rockwell Automation. We understand your factory floor challenges and can help you meet your goals, using one of the broadest safety portfolios in the industry.

Rockwell Automation has a global safety team of principle consultants to assist you at any step in a safeguarding project—from training and standards assistance through validation and startup. Learn more about these Safety Services.


Documentation

TitleNumberDownload
CU3 Motor Stopped Motion/Slow Speed Detector Installation InstructionsCU3-IN001
More Safety Relay publications in Literature LibraryAll Languages

Product Catalog

Find catalog numbers, certifications, and specifications.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.