Allen-Bradley Allen-Bradley Home

Safety Relays

Safety Relays check and monitor a safety system and either allow the machine to start or execute commands to stop the machine. Single-function safety relays are the most economical solution for smaller machines where a dedicated logic device is needed to complete the safety function. Modular and configurable monitoring safety relays are preferred where a large and diverse number of safeguarding devices and minimal zone control are required.

Software Configurable Safety Relay

Guardmaster 440C-CR30 Software Configurable Safety Relay

The Guardmaster® 440C-CR30 Software Configurable Safety Relay is flexible, cost-effective, and easy to use. This relay is ideal for applications requiring as many as ten dual-channel safety circuits and controlling as many as five output zones. You can configure this relay by selecting certified safety function blocks to rapidly build your applications. This relay is completely integrated with Allen-Bradley Logix controllers and can be configured using Studio 5000 Logix Designer® software or Connected Components Workbench software. The 440C-CR30 relay can share information with the control system through the optional EtherNet/IP plug in module which increases uptime and enables The Connected Enterprise.

Software Configurable Safety Relay


Guardmaster Safety Relays

Guardmaster Safety Relays

Our Guardmaster® Safety Relays can monitor a broad range of safety devices in a variety of applications. These single-function relays can achieve most of the functions safety systems require, to help simplify purchasing and parts management. These relays are designed to meet new functional safety standards, such as ISO 13849-1 or IEC 62061, and they offer key functions to simplify installation and system complexity. In addition, information gathered from the GSR intelligent safety relays via the optional EtherNet/IP Interface helps minimize unplanned downtime, increase efficiencies, and enable The Connected Enterprise.

Guardmaster Safety Relays


Modular Safety Relays

Modular Safety Relays

The modular nature of our MSR200 Expandable Safety Relays allows for future expansion and reduces inventory and wiring costs. These relays support application flexibility with a variety of inputs including light curtains, safety mats, interlock switches, and e-stops.

Modular Safety Relays


Single-function and Specialty Relays

Single-function and Specialty Relays

Our Single-function and Specialty Relays are designed to provide basic and advanced safety functions such as time delays and speed monitoring. They are also designed to be used in specific applications such as two-hand control, muting, and the control of pressure-sensitive safety mats and edges.

Single-function and Specialty Relays


Safety Control Relays

Safety Control Relays

Our Safety Control Relays are designed to provide mechanical or mirror contact performance to meet worldwide safety standards.

Safety Control Relays