Allen-Bradley Allen-Bradley Home

NEMA Sealed Switch Relays

Bulletin 700-R NEMA Sealed Switch Relays

Bulletin 700-R and 700-RM Sealed Switch Relays work in extremely harsh, dirty environments and hazardous locations. The tungsten-tipped, hermetically sealed contacts provide high-reliability switching of low voltage circuits. The 700-R has an extremely long life because there is no moving armature used to change contact state. The 700-RM is a magnetic latching relay with bi-stable contact cartridges. The coil module for Bulletin 700-RM relays contains two coil windings—one to latch the contacts and the other to reset the contacts.

Features

  • 5 A continuous rating at up to 300V AC
  • 2.5 A continuous rating at 300V...600V AC
  • 5 A continuous rating at 300V DC
  • Class I Division 2 Hazardous location rating
  • Available with 2...8 contact configurations
  • Field convertible contacts

Products

  • 700-R Magnetic Latching Sealed Switch Relays
  • 700-RM Electrically-held Sealed Switch Relays

Certifications

  • UL Listed, CSA Certified, CE Certified

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

Allen-Bradley relays and timers are part of Rockwell Automation's Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance—ultimately helping lower your costs.

Download Adobe Reader

Frequently Viewed Publications

Product Catalog

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Convert Build complete quotes and proposals.
  • Rail Builder — Design DIN rail systems.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your 700-R Sealed Switch Relays, including:

  • Contact cartridges
  • DIN Rail adapters
  • DIN (#3) symmetrical rails
  • Front decks
  • Relay rails
  • Solid-state timing units
  • Surge suppressors

View all 700-R Sealed Switch Relay accessories