Allen-Bradley Allen-Bradley Home

NEMA Industrial Timing Relays

Our Industrial Timing Relays are designed to NEMA standards. These relays are available in both solid-state and pneumatic timing versions.

700-PS Solid-State Adjustable

Bulletin 700-PS NEMA Solid-State Timing Relays

Bulletin 700-PS Solid-State Timing Relays are accurate solid-state timers that can be mounted on 4-pole Bulletin 700-P, -PK, -R, or -RM relays and on 2-pole Bulletin 700-PH relays. Using an adapter plate, you can also mount it for standalone use.

700-RTC Solid-State Fixed

Bulletin 700-RTC NEMA Solid-State Timing Relays

Bulletin 700-RTC Solid-State Timing Relays are fixed timing relays designed for applications requiring a specific time delay in which inadvertent timing changes must be avoided. They offer the reliability of a fixed solid-state design with comparable contact isolation to an electromechanical relay.

849 Pneumatic

Bulletin 849 NEMA Pneumatic Timing Relays

Bulletin 849 Pneumatic Timing Relays are heavy-duty industrial relays that are suitable for a wide variety of heavy industrial applications.