Hockey Puck Solid-State Relays

Bulletin 700-SH Hockey Puck Solid-state Relays can handle up to a 40 A continuous resistive load with heat sink in a hockey-puck shaped package.

Bulletin 700-SH Hockey Puck Solid-State Relays
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • 100 A maximum continuous load output current with appropriate heat sink
  • 264V AC, 530V AC, or 660V AC maximum load voltage options
  • 3…32V DC, 4…32V DC, 80…130V AC, 200…260V AC, 20…280V AC/22…48V DC control input voltage options
  • Lighted status indicator for input/logic ON/OFF status monitoring
  • Protective cover for added safety

Additional Information

Allen-Bradley relays and timers are part of Rockwell Automation's Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance—ultimately helping lower your costs.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Relays and Timers Technical Data700-TD552

Certifications

  • CSA Certified — File No. 240924
  • cURus Recognized — File No. E14843; Guide Nos. NPNT2

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2 No. 14
  • EN 61000-6-2, EN 61000-6-4
  • EN/IEC 60947-1, -4-2, -4-3
  • UL 508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 700 General Purpose, Interposing, Solid-State and Specialty Relays Brochure700-BR018
Relays and Timers Technical Data700-TD552
More Solid-state Relay publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.