Bulletin 700-HTA Alternating Relays

Alternating Relays

Bulletin 700-HTA Alternating Relays serve as interposing relays between your controller and field devices. The alternating feature lets you select the primary or secondary load or to alternate between the two. You can use these relays in applications with pumps, compressors, air conditioning, and refrigeration units.

  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Operates with one, two, or three control switches such as float switches, manual switches, timing relays, pressure switches, or other isolated contacts
  • Controls 12V, 24V, 120V or 240V AC operation
  • Includes 10 A single- or double-pole output configurations
  • Offers two light indicators that show status of the output relay
  • Includes compact plug-in design that uses existing industry-standard 8- or 11-pin octal sockets
  • Offers optional low profile selector switch to lock in one sequence

Additional Information

Allen-Bradley relays and timers are part of Rockwell Automation's Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance—ultimately helping lower your costs. 


Specifications

TitleNumberDownload
Relays and Timers Technical Data700-TD552

Certifications


  • CE Marked (per EU Low Voltage Directive)
  • CSA Certified — File No. 223833
  • cULus Listed — File No. E3125; Guide Nos. NLDX/NLDX7 (with 700-HN100, 700-HN101, 700-HN125, and 700-HN126 Sockets)
  • UL Recognized — File No. E3125; Guide Nos. NLDX2/NLDX8)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA 22.2 No. 14
  • EN 61812-1
  • UL 508

Looking for Additional Information?

To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.

Documentation

TitleNumberDownload
Bulletin 700 General Purpose, Interposing, Solid-State and Specialty Relays Brochure700-BR018
Bulletin 700-HTA Alternating Relay Product Profile700-PP024
Relays and Timers Technical Data700-TD552
More General Purpose Relay publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.