800Z Zero-Force Touch Buttons

Our Bulletin 800Z Zero-Force Touch Buttons™ are designed for machine control systems that require the use of two hands. An interlinked sensor surface weaves two capacitive sensors in offset planes for superior product sensitivity. When you touch the surface of the switch, you initiate an output. Our buttons can detect a hand through most industrial gloves. The contour of the touch buttons easily conforms to the shape of the hand while helping prevent defeatability when two-hand control is needed.

Bulletin 800Z Zero-Force Touch Buttons
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Internationally rated ergonomic touch buttons
  • Zero force to operate
  • EMC protection
  • Diagnostic LEDs
  • Replaceable relays (heavy industrial design)

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Specialty Push Button Specifications Technical Data800-TD010

Certifications

  • CE
  • CSA
  • C-TICK
  • cULus

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA 22.2, No. 14
  • EN50081-2
  • EN60204-1
  • EN60954-1
  • EN61000-6-2
  • EN/IEC 60947-5-1
  • UL 508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 800Z Series B Zero-force Touch Button Brochure800Z-BR002
Specialty Push Button Specifications Technical Data800-TD010
More 22 mm Push Button publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.