800K Piezoelectric Push Buttons

Our Bulletin 800K Piezoelectric Push Buttons are available in 22.5 and 30.5 mm sizes. These push buttons use a potted piezoelectric circuit in an SAE grade 316 stainless-steel body to achieve an IP69K rating. The piezoelectric circuit detects pressure on the surface of the button to provide a momentary actuation signal with no moving parts.

Bulletin 800K Piezoelectric Push Buttons
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Minimizes production loss due to cleaning procedures
  • Minimizes frequent replacement due to corrosion
  • Minimizes bacteria growth potential from crevices
  • Includes UL Certified product for industrial panel
  • Offers custom laser engraving

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Specialty Push Button Specifications Technical Data800-TD010

Certifications

  • CE
  • CSA
  • EN/IEC 60947-1
  • RoHS
  • UL

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2 No. 14-05
  • DIN 40050-9
  • EN IEC 60947-1
  • EN IEC 60947-5-1
  • IEC 60529
  • UL508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 800K Piezoelectric Push Buttons Product Profile800K-PP001
Bulletin 800K Piezoelectric Push Button Selection Guide800K-SG001
Specialty Push Button Specifications Technical Data800-TD010
View more Push Button publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.