800B IEC 16 mm Operators

Bulletin 800B 16 mm Operators can meet your light industrial and instrumentation application needs with their highly configurable and flexible design. These operators are excellent for applications with limited panel space or a small footprint. They are made of corrosion-proof plastic to ensure long push button life.

Bulletin 800B IEC 16 mm Operators
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Designed to worldwide standards (UL, CSA, CE, and CCC)
  • Durable materials
    • Operators are made of corrosion-proof plastic to ensure long push button life
    • Consistent coloring and illumination make these easy to identify for the life of the operator
  • Ease of installation
  • Ergonomic design
    • Contoured button surface
  • Dependable sealing
    • IP66 and Type 4/4X/13
    • Diaphragm seals: linear travel devices, pilot lights
    • V-seals: selector switches, high pressure sealing
    • K-seals: emergency stops, dual wiping action
  • Reliable low voltage switching
    • Gold-plated snap action contacts
    • Reliable operation in applications below 24V DC, 5 mA down to 5V DC, 1 mA
  • Enhanced E-stop functionality
    • Anti-tease feature standard (trigger-action)
    • EN13850 and EN 60947-5-5 compliant
    • Direct Drive mechanism (positive actuation)

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
IEC Push Button Specifications Technical Data800-TD008

Certifications

  • CCC
  • CE
  • CSA
  • UR

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 60947-1
  • EN 60947-5-1
  • EN 60947-5-5
  • EN ISO 13850
  • UL 508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 800B Brochure800B-BR001
IEC Push Button Specifications Technical Data800-TD008
Bulletin 800B Installation Instructions800B-IN001
More 16 mm Push Button publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.