Allen-Bradley Allen-Bradley Home

Specialty Push Buttons

Specialty Operators include status indicators, small pilot lights, and push buttons. We offer 12, 18, and 22 mm status indicators for commercial grade and light industrial applications. Our small pilot lights and specialty push buttons are designed for heavy-duty applications and hazardous locations.

800G Hazardous Location Operators

Bulletin 800G IEC Hazardous Location Operators

Bulletin 800G Hazardous Location Push Button components may be ordered as complete factory assembled stations or as separate components. Components are interchangeable between base and panel mount devices, thus reducing inventory. This line also provides a lower installation cost option through the flexibility of using cable.

800H Type 7&9 Hazardous Location Operators

Bulletin 800H NEMA Type 7&9 Hazardous Location Operators

Bulletin 800H Type 7 and 9 Hazardous Location Push Buttons offer unmatched selection, superior corrosion resistance and choice of conduit seal-off solutions. You can order them as complete factory-assembled stations or as separate components with standard or long barrels.

800L Indicator Lights

Bulletin 800L Indicator Lights

Bulletin 800L Status Indicators are ideal for commercial-grade and light-industrial applications. Available with lighted, strobe or incandescent illumination, the Bulletin 800L line is perfect for high volume OEM’s, panel builders, and contractors.

800R Hazardous Location Operators

Bulletin 800R NEMA Hazardous Location Operators

Bulletin 800R Hazardous Location Push Buttons are designed for Division 2/Zone 2 hazardous locations. They consist of Bulletin 800H (Type 4/4X/13) or Bulletin 800T (Type 4/13) operators with sealed contact blocks. Bulletin 800R units are available as factory assembled stations or as components for field assembly.

800T 18 mm Pilot Lights

Bulletin 800T 18 mm Pilot Lights

Bulletin 800T 18 mm Pilot Lights are a line of small, heavy-duty pilot lights. If you need a small yet strong pilot light series, we have the solution for you.