Specialty Operators

Our specialty operators include status indicators, small pilot lights, and push buttons. We offer 12, 18, and 22 mm status indicators for commercial grade and light industrial applications. Our small pilot lights and specialty push buttons are designed for heavy-duty applications and hazardous locations.

Bulletin 800B IEC 16 mm Operators

800B Operators

Bulletin 800B 16 mm Operators can meet your light industrial and instrumentation application needs with their highly configurable and flexible design. These operators are excellent for applications with limited panel space or a small footprint. They are made of corrosion-proof plastic to ensure long push button life.


Bulletin 800K Piezoelectric Push Buttons

800K Piezoelectric Push Buttons

Our Bulletin 800K Piezoelectric Push Buttons are available in 22.5 and 30.5 mm sizes. These push buttons use a potted piezoelectric circuit in an SAE grade 316 stainless-steel body to achieve an IP69K rating. The piezoelectric circuit detects pressure on the surface of the button to provide a momentary actuation signal with no moving parts.


Bulletin 800L Indicator Lights

800L Indicator Lights

Our Bulletin 800L Indicator Lights are ideal for commercial-grade and light-industrial applications. Available with lighted, strobe, or incandescent illumination, the Bulletin 800L line is perfect for high volume OEMs, panel builders, and contractors.


Bulletin 800P Touch/Palm Operators

800P Touch/Palm Operators

Our Bulletin 800P Touch/Palm Operators are made for applications requiring electromechanical operation for safety, resistance to RFI, and an ergonomically sensitive design to reduce risk factors associated with cumulative trauma disorders. These units, with articulated operation, offer reduced operating force over standard drive units by permitting the button head to tilt for added comfort and mechanical advantage.


Bulletin 800T 18 mm Pilot Lights

800T 18 mm Pilot Lights

Our Bulletin 800T 18 mm Pilot Lights are a line of small, heavy-duty pilot lights. If you need a small yet strong pilot light series, we have the solution for you.


Bulletin 800Z Zero-Force Touch Buttons

800Z Zero-Force Touch Buttons

Our Bulletin 800Z Zero-Force Touch Buttons™ are designed for machine control systems that require the use of two hands. An interlinked sensor surface weaves two capacitive sensors in offset planes for superior product sensitivity. When you touch the surface of the switch, you initiate an output. Our buttons can detect a hand through most industrial gloves. The contour of the touch buttons easily conforms to the shape of the hand while helping prevent defeatability when two-hand control is needed.