Allen-Bradley Allen-Bradley Home

Lifeline 4 Stainless Steel Cable Pull Switches

Bulletin 440E Lifeline 4 Stainless Steel Cable Pull Switches

The stainless steel Lifeline 4 cable/push button operated system can be installed along or around awkward machinery such as conveyors and provides a constant emergency stop access. This switch is made from stainless steel 316 and is suitable for external use, applications where there are hygiene requirements and other situations where a level of corrosion resistance is required.

Features

  • Switches up to 75 m (246 ft) span
  • Universal mounting and operation
  • Lid mounted emergency stop button, designed to conform to ISO 850
  • Switch lockout on cable pulled and cable slack
  • Cable status indicator on switch lid
  • Made from stainless steel 316

Products

  • Lifeline™ 4 Stainless Steel Cable Pull Switches

Certifications

  • CE Marked for all applicable directives, cULus Certified and TÜV

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

For additional Safety Relays connectivity, see Safety Relays.

For additional Safety I/O and Safety PLC connectivity, see Programmable Safety Solutions.

For application and wiring diagrams, see Safety Applications and Wiring Diagrams.

Frequently Viewed Publications

TitleNumberLanguage
Lifeline 4 Stainless Steel Cable Pull Switch Product Profile440ESS-PP001
Lifeline 4 Stainless Steel Cable Pull Switch Installation Instructions440E-IN001

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Accessories

We offer a variety of accessories for your 440E Lifeline 4 Stainless Steel Cables, including:

  • Inside and outside corner pulleys
  • Installation kits
  • Turn buckle kit
  • Replacement covers

View all 440E Lifeline 4 Stainless Steel Cable accessories