800F Back-of-Panel Components

Our 22 mm Back-of Panel Components include a rotating collar that allows for easy one-hand latch removal. You can combine any back-of-panel component with any operator. We also offer back-of-panel accessories including wrenches, screws, stab terminals, quick disconnects and threaded reset rods.

Bulletin 800F Back-of-Panel Components
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Modular flexibility
  • One-hand latch removal
  • Bifurcated contact blocks
  • Color-coded contact block plungers
  • Integrated light indicator modules
  • 30 x 40 mm mounting matrix
  • Screw or spring-clamp termination

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
IEC Push Button Specifications Technical Data800-TD008

Certifications

  • CCC
  • CE
  • CSA
  • UR/UL

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 60947-1
  • EN 60947-5-1
  • EN 60947-5-5
  • EN ISO 13850
  • NEMA ICS-5
  • UL 508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 800F Push Button Brochure800F-BR001
IEC Push Button Specifications Technical Data800-TD008
More 22 mm Push Button publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.