800MB/800MR IEC Oiltight Operators

Bulletin 800MB/800MR Oiltight Operators are tough and rugged for your heavy-duty applications. Our push buttons are Type 13 oiltight, and are built for durability and harsh environments.

Bulletin 800MB/800MR IEC Oiltight Operators
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • 22.5 mm mounting hole
  • Type 13 oiltight
  • 800MB — square backlit and traditional operators
  • 800MR — round operators

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
IEC Push Button Specifications Technical Data800-TD008

Certifications

  • CSA Certified — LR1234, LR11924
  • UL Listed — File Nos. E14840, E10314; Guide Nos. NKCR, NOIV

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • IEC 529
  • IEC Compliance

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
IEC Push Button Specifications Technical Data800-TD008
View all 22 mm Push Button publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.