800FC Pendant Stations

Bulletin 800FC Pendant Stations use the time-saving line of Bulletin 800F 22.5 mm push buttons for minimum inventory and maximum efficiency. We also offer multiple options and customizing options to fit your unique needs.

Bulletin 800FC Pendant Stations
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • 3-, 5-, 7-, and 9-button configurations
  • 1-, 2-, and 3-speed push buttons
  • IP66, NEMA Type 4/4X/13
  • Finger-safe contact blocks
  • Buttons are flush-mounted with the enclosure to reduce accidental operation
  • Uses standard Bulletin 800F extended push buttons
  • Electrical and mechanical interlocks

Products

  • 800FC Configured Pendant Stations
  • 800FC 1-, 2-, 3-Speed Operators
  • 800FC Multi-Function Operators and Caps Wizard
  • 800F Push-Pull/Twist to Release Push Button, Illuminated and Non-Illuminated
  • 800F Momentary Push Button, Illuminated and Non-Illuminated
  • 800F Selector Switch, Non-Illuminated
  • 800F Key Selector Switch
  • 800F Pilot Light Operators
  • 800F Single Turn Potentiometer Assembly

Certifications

  • CSA, CCC, CE, UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
IEC Push Button Specifications Technical Data800-TD008

Certifications

  • CCC
  • CE
  • CSA
  • RoHS
  • UR/UL

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2 No. 14
  • EN 60947‑1
  • EN 60947‑5‑1
  • EN 60947‑5‑5
  • EN ISO 13850
  • NEMA ICS-5
  • UL 508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 800FC 22.5 mm Push Button Pendant Station Brochure800FC-BR001
Bulletin 800FC Assembled Pendant Station Product Profile800FC-PP001
Bulletin 800FC Pendant Stations Installation Instructions800FC-IN001
More 22 mm Push Button publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.