Allen-Bradley Allen-Bradley Home

IEC 22 mm Push Buttons

Our 22 mm line of 800F Operators is designed and manufactured to demanding performance specifications. We use state-of-the-art solid modeling techniques and finite element analysis so that every component built into 800F push buttons is optimized for durability and performance.

800F Round Operators

Bulletin 800F IEC 22 mm Round Operators

The Bulletin 800F 22 mm Operator family meets demanding performance specifications. We use state-of-the-art solid modeling techniques and finite element analysis to optimize the durability and performance of our push buttons.

800FC Pendant Stations

Bulletin 800FC IEC Pendant Stations

Bulletin 800FC Pendant Stations use the time-saving line of Bulletin 800F 22.5 mm push buttons for minimum inventory and maximum efficiency. We also offer multiple options and customizing options to fit your unique needs.

800FD Monolithic Operators

Bulletin 800FD IEC Monolithic Operators

Bulletin 800FD Monolithic Push Buttons include e-stops and pilot lights with either light indicators or incandescent illumination options. We designed them to meet worldwide standards. With a single catalog number, you can now order a fully assembled product for easy stocking and installation.
 

800G Hazardous Location Operators

Bulletin 800G IEC Hazardous Location Operators

Bulletin 800G Hazardous Location Push Button components may be ordered as complete factory assembled stations or as separate components. Components are interchangeable between base and panel mount devices, thus reducing inventory. This line also provides a lower installation cost option through the flexibility of using cable.

800MB Square Operators

Bulletin 800MB IEC Square Operators

Bulletin 800MB Square Push Buttons are tough and rugged for your heavy-duty applications. Our push buttons are Type 13 oiltight, built for durability and harsh environments.

800MR Oiltight Round Operators

Bulletin 800MR IEC Type 13 Oiltight Round Operators

Bulletin 800MR Oiltight Round Operators are tough and rugged for your heavy-duty applications. Our operators are Type 13 oiltight and are built for durability and harsh environments.

800Z Touch/Palm Operators

Bulletin 800Z NEMA/IEC Touch/Palm Operators

Bulletin 800Z Zero-Force Touch Buttons are designed for machine control systems that require the use of two hands. An interlinked sensor surface weaves two capacitive sensors in offset planes for superior product sensitivity. When you touch the surface of the switch, you initiate an output. Our buttons can detect a hand through most industrial gloves. The contour of the touch buttons easily conforms to the shape of the hand while helping prevent defeatability when two-hand control is needed.

Assembled Stations, 22 mm

IEC 22 mm Assembled Stations

Our 22 mm Assembled Stations include die cast aluminum, enclosed,and pendant options. 

Back-of-Panel Components, 22 mm

Bulletin 800F Back-of-Panel Components

Our 22 mm Back-of Panel Components include a rotating collar that allows for easy one-hand latch removal. You can combine any back-of-panel component with any operator. We also offer back-of-panel accessories including wrenches, screws, stab terminals, quick disconnects and threaded reset rods.