800R Hazardous Location Operators

Our Bulletin 800R Hazardous Location Operators are designed for Division 2/Zone 2 hazardous locations. They consist of Bulletin 800H (Type 4/4X/13) or Bulletin 800T (Type 4/13) operators with sealed contact blocks. These units are available as factory assembled stations or as components for field assembly.

Bulletin 800R NEMA Hazardous Location Operators
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Hazardous location push button stations
  • Classes I and II Division 2
  • 30.5 mm mounting hole
  • Types 4/13 and 4/4X/13

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Hazardous Location Push Button Specifications Technical Data800-TD011

Certifications

  • CSA Certified — File No. LR11924
  • UL Listed — File No. E10314; Guide No. NOIV

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2, No. 213
  • ISA 12.12.01

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Hazardous Location Push Button Specifications Technical Data800-TD011
View all 30 mm Push Button publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.