800H Type 7 & 9 Hazardous Location Operators

Our Bulletin 800H Type 7 & 9 Hazardous Location Operators offer unmatched selection, superior corrosion resistance, and choice of conduit seal-off solutions. You can order them as complete factory-assembled stations or as separate components with standard or long barrels.

Bulletin 800H Type 7 & 9 Hazardous Location Operators
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Provides hazardous locations push buttons and stations
  • Offers Classes I, II, and III Divisions 1 and 2
  • Includes 0.75 in. — 14 NPSM barrel
  • Includes Type 7 and 9
  • Provides explosion-proof operators
  • Offers 800TC-XAF explosion-protected contact block for Class I Division 2 hazardous locations

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Hazardous Location Push Button Specifications Technical Data800-TD011

Certifications

Enclosures:

  • UL Listed — File No. E71673; Guide No. NNNY
  • CSA — File No. LR11924

 Devices:

  • UL Listed — File No. E10314; Guide No. NOIV
  • CSA — File No. LR11924

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2 No. 14
  • CSA C22.2 No. 25
  • CSA C22.2 No. 30
  • UL 508
  • UL 698
  • UL 1203
  • UL 1604

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Emergency Stops and Enabling Switches BrochureGLSAFE-BR004
Bulletin 800T/H Explosion-protected Contact Block Product Profile800T-PP010
Hazardous Location Push Button Specifications Technical Data800-TD011
View all Hazardous Location Push Button publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.
  • Custom Pushbutton Station Quote Forms — Complete the form to receive assigned station number and list pricing.