Hazardous Location Operators

Our Hazardous Location Operators include push buttons, pilot lights, selector switches, and stations and are available as factory assembled stations or as components for field assembly.

Bulletin 800R NEMA Hazardous Location Operators

800R Hazardous Location Operators

Our Bulletin 800R Hazardous Location Operators are designed for Division 2/Zone 2 hazardous locations. They consist of Bulletin 800H (Type 4/4X/13) or Bulletin 800T (Type 4/13) operators with sealed contact blocks. These units are available as factory assembled stations or as components for field assembly.


Bulletin 800H Type 7 & 9 Hazardous Location Operators

800H Type 7 & 9 Hazardous Location Operators

Our Bulletin 800H Type 7 & 9 Hazardous Location Operators offer unmatched selection, superior corrosion resistance, and choice of conduit seal-off solutions. You can order them as complete factory-assembled stations or as separate components with standard or long barrels.


Bulletin 800G IEC Hazardous Location Operators

800G Hazardous Location Operators

Bulletin 800G Hazardous Location Push Button components may be ordered as complete factory assembled stations or as separate components. Components are interchangeable between base and panel mount devices, thus reducing inventory. This line also provides a lower installation cost option through the flexibility of using cable.