Our Bulletin 440E Lifeline Rope Tensioner System (LRTS) is a unique cable (rope) tensioning system which enables quicker installation of cable actuated systems. The LRTS can also be used for applications other than cable actuated emergency stop systems.
Overview
- Unique cable grip system
- Can be installed and commissioned in approximately three minutes
- Ease of installation, no specialty tools required
- Up to 300 mm (11.8 in.) of cable adjustment
- Cable tidy incorporated into cable grips
Additional Information
Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
Product Selection
BETA
BETA
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
440E-A17095 | Rope for LRS - 300 m drum | Active | ||
440E-A13227 | Stainless Steel Turnbuckle (No Cable), Lifeline 4 | Active | ||
440E-A17115 | COVER LIFELINE 4:NO ESTOP | Active | ||
440E-A13223 | UV Cable SS Turnbuckle Kit, 20m, 8 Eye Bolts | Active | ||
440E-A13200 | Stainless Steel Turnbuckle Kit, 75m, 30 Eye Bolts | Active | ||
440E-A13222 | UV Cable SS Turnbuckle Kit, 15m, 7 Eye Bolts | Active | ||
440A-A17122 | 1/2 in NPT Pilot Light Indicator | Active |
- Catalog Number
- 440E-A17095
- Description
- Rope for LRS - 300 m drum
- Lifecycle
- Active
- Catalog Number
- 440E-A13227
- Description
- Stainless Steel Turnbuckle (No Cable), Lifeline 4
- Lifecycle
- Active
- Catalog Number
- 440E-A17115
- Description
- COVER LIFELINE 4:NO ESTOP
- Lifecycle
- Active
- Catalog Number
- 440E-A13223
- Description
- UV Cable SS Turnbuckle Kit, 20m, 8 Eye Bolts
- Lifecycle
- Active
- Catalog Number
- 440E-A13200
- Description
- Stainless Steel Turnbuckle Kit, 75m, 30 Eye Bolts
- Lifecycle
- Active
Documentation
Resource | Publication Number | Language |
---|---|---|
Emergency Stops and Enabling Switches Brochure | GLSAFE-BR004 |
You may also be interested in