Lifeline 4 Cable Pull Switches

Our Lifeline™ 4 Cable Pull Switches can be installed along or around awkward machinery such as conveyors and provide a constant emergency stop access. The system includes a rope status indicator and emergency stop button mounted on the switch lid. This switch is also available in stainless steel 316 and is suitable for external use, applications where there are hygiene requirements, and other situations where a level of corrosion resistance is required.

Bulletin 440E Lifeline 4 Cable Pull Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Provide switch span of 75...125 m
  • Includes universal mounting and operation
  • Includes lid mounted emergency stop button, designed to conform to ISO 850
  • Provides switch lockout on cable pulled and cable slack
  • Includes cable status indicator on switch lid
  • Offers stainless steel 316 version

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Lifeline 4 Installation Instructions440E-IN001

Certifications

  • CCC
  • CE Marked for all applicable directives
  • cULus
  • TÜV

Safety Classification 

  • Cat. 1 device per EN 954-1
  • May be suitable for use in Cat 3 or Cat 4 systems depending on the architecture and application characteristics 

Functional Safety Data

  • B10d: > 2 x 106 operations at min. load
  • PFHD: < 3 x10-7
  • MTTFd: > 385 years
  • May be suitable for use in performance levels Ple or Pld systems (according to ISO 13849-1:2006) and for use in SIL2 or SIL3 systems (according to IEC 62061) depending on the architecture and application characteristics 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN ISO 12100
  • IEC 60947-5-1
  • IEC 60947-5-5
  • ISO 13850

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Emergency Stops and Enabling Switches BrochureGLSAFE-BR004
Lifeline 4 Installation Instructions440E-IN001

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.