Grip Enabling Switches

Grip Switches can be used as part of the conditions required to allow safe working inside a machine guard. They are lightweight and ergonomically designed for easy use. The standard model includes two independent three-position switches which are actuated by squeezing the trigger. Additional models are available with an optional jog button or dual channel e-stop button.

Bulletin 440J Grip Enabling Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Dual three position enabling switches
  • Lightweight and ergonomic
  • Optional jog and e-stop functions

Emergency Stop Devices

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Enabling Switch Installation Instruction440J-IN001

Certifications

  • BG
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV

Safety Classification 

  • Cat. 1 Device per EN954-1
  • Dual channel suitable for Cat. 3 or 4 systems

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • ANSI B11.19
  • ANSI R15.06
  • IEC/EN 60204-1
  • IEC/EN 60947-5-1
  • IEC/EN 60947-5-8
  • ISO 10218
  • ISO 11161
  • NFPA 79

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Emergency Stops and Enabling Switches BrochureGLSAFE-BR004
Enabling Switch Installation Instruction440J-IN001

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.