Emergency Stop Devices

Our Emergency Stop Devices include enabling switches and cable pull switches. Our Lifeline™ series includes cable emergency-stop switches and cable actuated emergency-stop switches.


Bulletin 440J Grip Enabling Switches

440J Grip Enabling Switches

Grip Switches can be used as part of the conditions required to allow safe working inside a machine guard. They are lightweight and ergonomically designed for easy use. The standard model includes two independent three-position switches which are actuated by squeezing the trigger. Additional models are available with an optional jog button or dual channel e-stop button.


Cable Pull Switches

Cable Pull Switches

Our Cable Pull Switches have a steel wire rope connected to latching pull switches. When you pull on the rope in any direction at any point along its length, you will trip the switch to stop the machine power.