Allen-Bradley Allen-Bradley Home

Bulletin 800T/H NEMA Operators

Bulletin 800T/H NEMA Operators

The 30 mm Bulletin 800T and 800H device product line is designed and constructed to perform in the most demanding industrial environments. Bold yet functional, rugged yet attractive, our operators represent the world's most innovative and unique offering.

Features

  • 30.5 mm mounting hole
  • Type 4/13 watertight/oiltight (Bulletin 800T)
  • Type 4/4X/13 corrosion-resistant/watertight/oiltight (Bulletin 800H)
  • Heavy industrial stations and operators
  • Universal LED for simplified product selection and increased flexibility 

Products

800T/H Push Button Devices

  • Momentary action
  • Illuminated or non-illuminated
  • 2-color molded legend cap

800T Pilot Light Devices

  • Standard type
  • Push-to-test

800T Selector Switch Devices

  • 2- or 3-position, illuminated or non-illuminated
  • 4-position, non-illuminated

800 T/H Emergency-Stop & Push-Pull Devices

  • 2-position push-pull and push-pull/twist release
  • illuminated or non-illuminated

800 T/H Specialty Devices

  • Potentiometer Units
  • Cylinder Lock Push Buttons (800T Only)
  • Momentary Contact Flip Lever Push Buttons (800H Only)
  • Selector Push Button Units (800T Only)
  • Momentary Wobble Stick Units (800T Only)
  • 1-2-3-4 Way Toggle Switches (800T Only)
  • Cluster Pilot Lights (800T Only)
  • Mechanically Interlocked Maintained Push Buttons
  • Momentary Padlocking Mushroom Head Push Buttons (800T Only)

Certifications

  • UL Listed, CSA Certified, CSA C22.2, No. 14, EN/IEC: 60947-5-1

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Frequently Viewed Publications

TitleNumberLanguage
Bulletin 800T/H 30 mm Push Button Brochure800T-BR012
Bulletin 800T/H 30 mm Universal LED System Product Profile800T-PP007

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your 800T/H 30 mm Operators, including:

  • Color caps
  • Contact blocks
  • Guards
  • Legend plates
  • Locking attachments
  • Power modules
  • Replacement keys, knobs and lamps
  • Selector switches

View all 800T/H 30 mm Operator accessories