Allen-Bradley Allen-Bradley Home

Bulletin 800FC Pendant Stations

Bulletin 800FC IEC Pendant Stations

Bulletin 800FC Pendant Stations use the time-saving line of Bulletin 800F 22.5 mm push buttons for minimum inventory and maximum efficiency. We also offer multiple options and customizing options to fit your unique needs.

Features

  • 3-, 5-, 7-, and 9-button configurations
  • 1-, 2-, and 3-speed push buttons
  • IP66, NEMA Type 4/4X/13
  • Finger-safe contact blocks
  • Buttons are flush-mounted with the enclosure to reduce accidental operation
  • Uses standard Bulletin 800F extended push buttons
  • Electrical and mechanical interlocks

Products

  • 800FC Configured Pendant Stations
  • 800FC 1-, 2-, 3-Speed Operators
  • 800FC Multi-Function Operators and Caps Wizard
  • 800F Push-Pull/Twist to Release Push Button, Illuminated and Non-Illuminated
  • 800F Momentary Push Button, Illuminated and Non-Illuminated
  • 800F Selector Switch, Non-Illuminated
  • 800F Key Selector Switch
  • 800F Pilot Light Operators
  • 800F Single Turn Potentiometer Assembly

Certifications

  • CSA, CCC, CE, UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Frequently Viewed Publications

TitleNumberLanguage
Bulletin 800FC 22.5 mm Push Button Pendant Station Brochure800FC-BR001
Bulletin 800FC Assembled Pendant Station Product Profile800FC-PP001
Bulletin 800FC Pendant Stations Installation Instructions800FC-IN001

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your 800FC Pendant Stations, including:

  • Cable sleeves
  • Contact blocks
  • Hole plugs
  • Insulated side jumpers
  • Integrated LED modules
  • Latches
  • Plastic guards
  • Protective boots
  • Replacement wire guides and trim washers

View all 800FC Pendant Station accessories