NEMA 30 mm Assembled Stations

Our 30 mm Assembled Stations are available in die-cast aluminum, stainless steel, and glass ployester construction. These stations come completely assembled for easy installation or they can be custom-built to fit your needs.

NEMA 30 mm Assembled Stations
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • 1- or 2-button or 3-position selector switch configuration
  • Completely assembled stations for easy installation
  • Custom-built stations
  • Flexible horizontal or vertical mounting
  • Available with surface mount, flush mount, pendant type, and specialty enclosures

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
NEMA Push Button Specifications Technical Data800-TD009

Certifications

  • CE Marked — EN/IEC 60947‑5‑1, EN/IEC 60947‑5‑5, EN ISO 13850
  • CSA C22.2, No. 14
  • CSA Certified File No. LR1234, LR11924
  • UL Listed File No. E14840, E10314 Guide No. NKCR, NOIV, NISD

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CCC
  • UL 508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 800T/H 30 mm Push Button Brochure800T-BR012
NEMA Push Button Specifications Technical Data800-TD009
More 30 mm Push Button publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.