800T/H 30 mm Back-of-Panel Components

Our Bulletin 800T/H 30 mm Back-of-Panel Components include a wide variety of contact block types. They provide excellent contact wiping and optimal switching reliability.

Bulletin 800T/H 30 mm Back-of-Panel Components
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes color-coded contact block plungers which make circuit identification easy
  • Provides spring-clamp or screw terminations
  • Includes normally closed, normally open, late break, early make, low voltage, or self-monitoring styles
  • Offers single or dual circuits
  • Offers 800TC-XAF explosion-protected contact block for Class I Division 2 hazardous locations

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
NEMA Push Button Specifications Technical Data800-TD009

Certifications

  • CE Marked EN/IEC 60947‑5‑1, EN/IEC 60947‑5‑5, EN ISO 13850
  • CSA C22.2, No. 14
  • CSA Certified File No. LR1234, LR11924
  • UL Listed File No. E14840, E10314 Guide No. NKCR, NOIV, NISD

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CCC
  • UL 508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 800T/H 30 mm Operator Brochure800T-BR012
Bulletin 800T/H Explosion-protected Contact Block Product Profile800T-PP010
NEMA Push Button Specifications Technical Data800-TD009
More 30 mm Push Button publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.