800T/H Operators

Our Bulletin 800T/H 30 mm Operators are designed and constructed to perform in the most demanding industrial environments. Bold yet functional, rugged yet attractive, our operators represent the world's most innovative and unique offering.

Bulletin 800T/H 30 mm Operators
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Provides 30.5 mm mounting hole
  • Offers Type 4/13 watertight/oiltight (Bulletin 800T)
  • Offers Type 4/4X/13 corrosion-resistant/watertight/oiltight (Bulletin 800H)
  • Includes heavy industrial stations and operators
  • Includes universal LED for simplified product selection and increased flexibility
  • Offers 800TC-XAF explosion-protected contact block for Class I Division 2 hazardous locations

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
30 mm Push Button Specifications Technical Data800-TD009

Certifications

  • CE Marked
  • CSA Certified — File Nos. LR1234, LR11924
  • CSA C22.2 — No. 14
  • EN/IEC 60947‑5‑1
  • EN/IEC 60947‑5‑5
  • EN ISO 13850
  • UL Listed — File Nos. E14840, E10314; Guide Nos. NKCR, NOIV, NISD

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CCC
  • UL 508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 800T/H 30 mm Push Button Brochure800T-BR012
Bulletin 800T/H Explosion-protected Contact Block Product Profile800T-PP010
Bulletin 800T/H 30 mm Universal LED System Product Profile800T-PP007
30 mm Push Button Specifications Technical Data800-TD009
More 30 mm Push Button publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.