![]() |
Bulletin 1789 SoftLogix™ 'soft' controllers are based on the Logix platform. They seamlessly integrate machine control, motion control and information processing. They take the control functions normally found in dedicated programmable controllers, encapsulate those functions in software and run them on a commercial operating system. The multi-tasking operating system supports 32 configurable tasks that you can prioritize.
|
1789-L10 SoftLogix™ Controllers
1789-L30 SoftLogix Controllers
1789-L60 SoftLogix Controllers
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Rockwell Automation Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.
Use RSLogix 5000 programming software from Rockwell Software® to design and configure your SoftLogix™ system.
The controllers and modules you select, along with your network configuration, determine what additional software packages you need to configure and program your system. Additional required software may include RSNetWorx configuration software and RSLinx communication software.
Additional software products are available from Rockwell Software.
| Title | Number | Language |
|---|---|---|
| Integrated Architecture Brochure | IA-BR005 | |
| SoftLogix5800 System User Manual | 1789-UM002 | |
| More SoftLogix5800 publications in Literature Library | All Languages | |
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
We offer a variety of accessories for your SoftLogix™ Control Systems, including: