Allen-Bradley Allen-Bradley Home
Bulletin 1789 SoftLogix Programmable Automation Controller Communications

SoftLogix Communications

Use Bulletin 1784 Communication Cards with your SoftLogix™ controllers to monitor and control I/O on ControlNet™ or DeviceNet™ networks. Use your own Ethernet card to communicate over EtherNet/IP™ networks. Use the built-in serial port on your SoftLogix controller to communicate over RS-232 serial networks. Install multiple communication interfaces into the SoftLogix PC to configure a gateway to bridge or route control and information data between different networks.

  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

  • Monitors and controls I/O on ControlNet™, DeviceNet™ or EtherNet/IP™ networks
  • Supports the SoftLogix™ controller in sending or receiving general communication messages to or from other devices on EtherNet/IP, ControlNet, DeviceNet and RS-232-C serial (DF1 protocol) networks
  • ControlNet communication interface (1784-PCICS) supports applications that require intrinsic safety, media redundancy and high-speed data transfer
  • DeviceNet communication interface (1784-PCIDS) supports applications that require more diagnostics, as well as connections of low-level devices directly to plant-floor controllers (without interfacing through I/O modules)

Additional Information

Rockwell Automation Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.


Specifications

TitleNumberDownload
SoftLogix5800 System User Manual1789-UM002

Certifications


1784-PCICS communication cards

  • UL
  • CE
  • FM
  • C-Tick
  • CI
  • CSA (Class I, Division 2, Group A, B, C, D)

1784-PCIDS communication cards

  • UL
  • CE
  • FM
  • C-Tick
  • ODVA
  • CSA (Class I, Division 2, Group A, B, C, D)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Looking for Additional Information?

To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.

Software

Use the Studio 5000 Automation Engineering and Design environment from Rockwell Software® to design and configure your SoftLogix™ system.

The controllers and modules you select, along with your network configuration, determine what additional software packages you need to configure and program your system. Additional required software may include RSNetWorx configuration software and RSLinx communication software.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Integrated Architecture BrochureIA-BR005
SoftLogix5800 System User Manual1789-UM002
EtherNet/IP Modules in Logix5000 Control Systems User ManualENET-UM001
ControlNet Modules in Logix5000 Control Systems User ManualCNET-UM001
DeviceNet Modules in Logix5000 Control Systems User ManualDNET-UM004
More SoftLogix publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.