Allen-Bradley Allen-Bradley Home

SmartGuard 600 Controllers with Safety

Bulletin 1752 SmartGuard 600  Programmable Logic Controllers with Safety

Bulletin 1752 SmartGuard™ 600 safety controllers feature 16 safety-rated inputs, 8 safety-rated outputs, 4 pulse test sources and an optional EtherNet/IP™ port. Each controller also includes a DeviceNet™ connection to support both standard CIP and CIP safety. You can configure and program on EtherNet/IP, on DeviceNet or through the built-in USB port. These small, cost-effective intelligent controllers can perform safety interlocking between GuardLogix® or other SmartGuard safety controllers.

 

Features

  • Ideal for mid-level safety applications that are too complex for safety relays, yet too simple for full-sized safety PLCs
  • Integrates with Guard I/O™ modules to expand the number of safety devices you can control
  • Provides data to standard PLCs and HMIs through EtherNet/IP™ or DeviceNet™
  • Lets you configure and program through RSNetWorx™ for DeviceNet software (required for EtherNet/IP controller)

Products

  • 1752 SmartGuard™ 600 Safety Controller
  • 1752 SmartGuard 600 Controller with EtherNet/IP

Certifications

  • c-UL-us; UL listed for Class 1 Division 2 Groups A, B, C, D Hazardous Locations; UL Certified for Functional Safety.

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Related Products

Software

Program your SmartGuard™ 600 controller with RSNetWorx for DeviceNet design and configuration software from Rockwell Software®.

Learn More

Additional software products are available from Rockwell Software.

Frequently Viewed Publications

TitleNumberLanguage
SmartGuard 600 Safety Controller Product Profile1752-PP001
SmartGuard 600 Controllers Installation Instructions1752-IN001
SmartGuard 600 Controllers User Manual1752-UM001
SmartGuard 600 Controller Safety Reference Manual1752-RM001
More SmartGuard 600 Controller publications in Literature LibraryAll Languages

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources

  • Safety Library — Access safety information.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Use the SmartGuard™ 600 controller in safety applications including:

  • E-Stop
  • Light Curtain
  • Safety Gate
  • Two Hand Control
  • Multi-zone Control
  • Perimeter Guarding

Learn more about typical applications for the SmartGuard 600 controllers.

Customer Success