The perfect solution for your mid-range applications, our small controllers offer the features and flexibility you need without the overhead of larger systems. Choose from standard and safety-certified controllers in chassis-based, packaged and modular designs. Typical applications include complex machine control, batch processing and building automation.
![]() | Our CompactLogix™ and Compact GuardLogix® controllers use a common control engine with a common development environment to provide mid-range application control in an easy-to-use environment. Tight integration between the programming software, controller and I/O modules reduces development time and cost at commissioning and during normal operation. This commonality provides cost-effective integration of a machine or safety application into a plant-wide control system because it integrates safety, motion, discrete and drive capabilities in a single controller. |
![]() | Our GuardLogix® controller is a CompactLogix™ controller that also provides safety control. As part of the Logix family, Compact GuardLogix controllers use a common control engine with a common development environment to provide high performance multi-discipline control for SIL 3 safety applications. GuardLogix Safety PACs offer integrated safety, discrete, motion, drive and process control, as well as seamless connectivity to plant-wide information systems, all in the same controller. Use EtherNet/IP™ or ControlNet™ networks for safety interlocking between GuardLogix controllers. Connect field devices over EtherNet/IP or DeviceNet™ networks. |
![]() | Our SmartGuard™ 600 family provides safety for applications that require complex logic and more advanced safety functionality. With the SmartGuard 600 controller as a safety master on DeviceNet™, you can use Guard I/O™ modules to expand the number of safety devices the SmartGuard 600 can control. With your choice of EtherNet/IP™ or DeviceNet, other devices such as standard PLCs and HMIs can read data from the SmartGuard 600 safety controller for system-level interlocking, diagnostics and troubleshooting. |
![]() | Bulletin 1747 SLC™ 500 PLC is a chassis-based, modular family of controllers and I/O. With multiple processor choices, numerous power supply options and extensive I/O capacity, the SLC 500 family provides a powerful solution for mid-range stand-alone or distributed industrial control. As one of the first full-featured small controllers on the market, it remains the gold standard in logic controllers more than a decade after its introduction. |