Allen-Bradley Allen-Bradley Home
Bulletin 1747 SLC 500 Programmable Logic Controller Communications

SLC 500 Communications

Bulletin 1747 SLC™ 500 Communication Interface Modules let you add another communication port to the SLC 500 controller. This adds network capability beyond the available on-board ports. Some modules provide an interface between a port on the controller and another communication link with a different protocol. Other modules communicate with the SLC processor over the system backplane.

  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • DH-485/DF1 communication interface module interfaces the DH-485 port on an SLC™ controller to an RS-232 link
  • ControlNet™ RS-232 communication interface module interfaces the RS-232 port on an SLC controller to a ControlNet link
  • Direct communication module lets the local SLC controller communicate with a supervisory controller across a Universal Remote I/O link
  • Scanner modules communicate with the controller across the backplane and scan I/O across ControlNet, DeviceNet™, or Universal Remote I/O links
  • SLC BASIC modules provide three additional communication ports and run user-written BASIC and C programs
  • SCANport communication module provides a high-speed interface between an SLC controller and up to three SCANport-enabled products
  • RS-232/DF1 port splitter modules let one full-duplex communication port on a controller support simultaneous connection with two external devices
  • Advanced Interface Converter (AIC+) module (1761-NET-AIC) lets you connect two RS-232 devices to a DH-485 network 

Specifications

TitleNumberDownload
SLC 500 System Selection Guide1747-SG001

Certifications


  • UL
  • C-UL
  • CE
  • C-Tick

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Looking for Additional Information?

To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.

Software

Use RSLogix 5 programming software to program your SLC-500™ system.

The controllers and modules you select, along with your network configuration, determine what additional software packages you need to configure and program your system. Additional required software may include RSNetWorx network configuration software and RSLinx communication software.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
SLC 500 System Brochure1747-BR017
SLC 500 System Selection Guide1747-SG001
RS-232/DF1 Port Splitter Installation Instructions1747-IN516
USB to DH-485 Interface Converter Installation Instructions1747-IN063
SLC 500 Ethernet Processors Quick Start for Experienced Users1747-QS001
Remote I/O Scanner User Manual1747-UM013
SLC 500 Basic Modules User Manual1746-UM004
More SLC 500 System publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

Applications

The SLC™ 500 family provides cost-effective, reliable control in hundreds of thousands of applications around the world—everything from amusement park rides and micro-breweries to pharmaceutical and food processes. It is well-suited for applications where the size and overhead of a traditional, full-size PLC system is not justified.

SLC 500 controllers are ideal for OEM applications on the following types of machinery:

  • Packaging machinery
  • Conveyors and other material handling machinery
  • Machine tools
  • Textile machinery
  • Food products machinery
  • Pharmaceutical products machinery

Customer Success