Allen-Bradley Allen-Bradley Home
Bulletin 1747 SLC 500 Programmable Logic Control System

SLC 500 Control System

Bulletin 1747 SLC™ 500 PLC is a chassis-based, modular family of controllers and I/O. With multiple processor choices, numerous power supply options and extensive I/O capacity, the SLC 500 family provides a powerful solution for mid-range stand-alone or distributed industrial control. As one of the first full-featured small controllers on the market, it remains the gold standard in logic controllers more than a decade after its introduction.

  • Overview
  • Products
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Up to 64 K words of configurable data and program memory
  • Control up to 4096 input and 4096 output signals
  • Configure up to three local chassis, with 30 local I/O or communication modules maximum
  • Monitor and control remotely located I/O across ControlNet™, DeviceNet™, and Universal Remote I/O links (requires I/O scanner module)
  • Built-in ports for EtherNet/IP™, DH+, DH-485, or RS-232 communication
  • Available communication modules provide additional communication options
  • Specialty modules support simple motion control applications
  • Continued support and on-going engineering investment for a large installed base

1747 SLC 500 Controllers

Bulletin 1747 SLC™ 500 controllers provide a range of choices in memory, I/O capacity, instruction set, and communication ports to let you tailor a control system to your exact application requirements. Our controllers have a strong reliability history covering hundreds of thousands of installations in a broad range of applications.

1746 SLC I/O

Bulletin 1746 SLC™ I/O provides a full range of digital, analog, and specialty I/O for a wide variety of applications. You can use the I/O modules in a local I/O chassis of an SLC 500 controller. Or, use an I/O communication adapter module to place I/O in a chassis at a location remote from the controller.

Chassis

Our SLC™ 500 system requires a chassis to contain the various modules. Chassis are available in sizes of 4, 7, 10, and 13 module slots. The backplane provides a communication path between the I/O modules and either the controller or the I/O adapter module.

Communications

Bulletin 1747 SLC™ 500 Communication Interface Modules let you add another communication port to the SLC 500 controller. This adds network capability beyond the available on-board ports. Some modules provide an interface between a port on the controller and another communication link with a different protocol. Other modules communicate with the SLC processor over the system backplane.

Power Supplies

Bulletin 1746 SLC™ 500 Power Supplies provide power to installed controllers or adapters and I/O modules in an SLC chassis. Seven power supplies support a range of AC and DC input voltages.

Software

Use RSLogix 500 programming software to program your SLC-500™ system.

The controllers and modules you select, along with your network configuration, determine what additional software packages you need to configure and program your system. Additional required software may include RSNetWorx network configuration software and RSLinx communication software.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
SLC 500 System Brochure1747-BR017
SLC 500 Selection Guide1747-SG001
More SLC 500 System publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

Applications

The SLC™ 500 family provides cost-effective, reliable control in hundreds of thousands of applications around the world — everything from amusement park rides and micro-breweries to pharmaceutical and food processes. It is well-suited for applications where the size and overhead of a traditional, full-size PLC system is not justified.

SLC 500 controllers are ideal for OEM applications on the following types of machinery:

  • Packaging machinery
  • Conveyors and other material handling machinery
  • Machine tools
  • Textile machinery
  • Food products machinery
  • Pharmaceutical products machinery

Customer Success