Allen-Bradley Allen-Bradley Home
Bulletin 1764 MicroLogix 1500 Programmable Logic Controller System

MicroLogix 1500 Control System

Bulletin 1764 MicroLogix™ 1500 Controllers are the most expandable members of the MicroLogix family. Building upon the critical features of the MicroLogix 1200 controllers, this controller fits many applications that traditionally called for larger, more expensive controllers. With a processor, base unit with power supply and embedded I/O, this controller packs the best features of a modular system into a low-cost, small footprint.

  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • 7 KB memory (3.65 KB user program with 4 KB user data) on the 1764-LSP
  • 14 KB memory (10 KB user program with 4 KB user data) on the 1764-LRP
  • Two-piece design with small footprint; processor and base unit slide together to form complete controller
  • Processor and base unit are independently replaceable
  • Base unit includes power supply and is available with three different configurations of embedded I/O
  • Optional Data Access Tool (1764-DAT) lets you change integer and bit values within the controller
  • Includes eight high-speed inputs that you can use individually as latching inputs, event interrupts or combined as two high-speed counters (only on controllers with 24V DC inputs)
  • Includes two high-speed outputs that you can configure as pulse train output or as pulse width modulated outputs (only on controllers with embedded 24V DC outputs)
  • Compatible with 1769 Compact I/O modules (up to 16 modules using an additional bank of expansion I/O and an expansion power supply)

Additional Information

With Allen-Bradley® Industrial Control Components you get the right components, at the right price, right when you need them.

Our Connected Components solution provides a design toolkit, programming software, and all the right products bundled together to help you more quickly design and develop machines.


Specifications

TitleNumberDownload
MicroLogix Programmable Controllers Family Selection Guide1761-SG001-EN-P

Certifications


  • CE
  • C-Tick
  • UL
  • c-UL
  • Class I Division 2 Hazardous Location

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Looking for Additional Information?

To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.

Software

Use these software packages from Rockwell Software® to configure your MicroLogix™ programmable controllers:

MicroLogix Systems Building Blocks

The following pre-configured building blocks implement common control tasks as part of your machine design. These building blocks use the RSLogix™ software and are available by ordering the DVD.

  • Application-focused building blocks
  • Pre-written control programs
  • Quick start guides
  • Sample wiring diagrams
  • Sample bill of materials
  • Sample panel layouts
  • Sample HMI screens with diagnostics

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
MicroLogix Family Brochure1761-BR006
MicroLogix Programmable Controllers Family Selection Guide1761-SG001
MicroLogix 1500 Programmable Controllers User Manual1764-UM001
MicroLogix 1200 and MicroLogix 1500 Instruction Set Reference Manual1762-RM001
More MicroLogix 1500 System publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Firmware and Other Downloads — Obtain a variety of downloads to accompany your MicroLogix™ controllers.
  • Replacement Batteries  -- Programmable controllers replacement batteries.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the MicroLogix™ programmable controllers include:

  • Material Handling
  • Packaging Applications
  • General Industrial Machinery
  • Printing
  • Food and Beverage
  • Pharmaceutical
  • Water Wastewater / SCADA
  • Clutch/Brake control
  • Position Control - Pick-and-place / Conveyor

Customer Success

  • Programmable Controller Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® programmable controller products in their applications.