MicroLogix 1200 Programmable Logic Controller Systems

Bulletin 1762 MicroLogix™ 1200 Programmable Logic Controller Systems are small enough to fit in tight spaces and powerful enough to accommodate a broad range of applications. Our controller is available in 24-point and 40-point versions. You can expand the I/O count using rackless I/O modules. You can build larger control systems, achieve greater application flexibility, and expand your system at a lower cost and with reduced parts inventory. A field-upgradeable flash operating system keeps you be up-to-date with the latest features.

Bulletin 1762 MicroLogix 1200 Programmable Logic Controller Systems
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Contains isolated RS-232/RS-485 combo port for serial and networked communication
  • Provides four latching or pulse-catch inputs and four interrupt inputs
  • Includes built-in independent 20 kHz high-speed counter
  • Offers Programmable Limit Switch function
  • Includes two built-in ¾-turn trim potentiometers with a digital output range of 0...250
  • Provides program data security
  • Supports floating point data files
  • Expands up to 136 I/O points
  • Compatible with 1762 MicroLogix Expansion I/O modules (up to six modules per controller)
  • Provides additional programming/HMI port for connectivity to a DF1 full-duplex compatible device (only on MicroLogix™ 1200R controllers)

Additional Information

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
MicroLogix Programmable Controllers Family Selection Guide1761-SG001

Certifications

  • CE
  • C-Tick
  • UL
  • c-UL
  • Class I Division 2 Hazardous Location

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use RSLogix 500 programming software from Rockwell Software® to configure your MicroLogix™ programmable controllers.

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
MicroLogix Family Brochure1761-BR006
MicroLogix Programmable Controllers Family Selection Guide1761-SG001
MicroLogix 1200 Programmable Controllers User Manual1762-UM001
MicroLogix 1200 and MicroLogix 1500 Instruction Set Reference Manual1762-RM001
More MicroLogix 1200 System publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Firmware and Other Downloads — Obtain a variety of downloads to accompany your MicroLogix™ controllers.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for our MicroLogix™ programmable controllers include:

  • Material Handling
  • Packaging Applications
  • General Industrial Machinery
  • Printing
  • Food and Beverage
  • Pharmaceutical
  • Water Wastewater / SCADA
  • Clutch/Brake control
  • Position Control—Pick-and-place / Conveyor

Programmable Controller Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® programmable controller products in their applications.