Allen-Bradley Allen-Bradley Home

MicroLogix 1100 Control System

Bulletin 1763 MicroLogix 1100 Programmable Logic Controller System

Bulletin 1763 MicroLogix™ 1100 Controllers add embedded EtherNet/IP™, on-line editing and an LCD to the MicroLogix family. The built-in LCD shows controller status, I/O status and simple operator messages. With 2 analog inputs, 10 digital inputs and 6 digital outputs, the MicroLogix 1100 controller can handle a wide variety of tasks.

 

Features

  • Includes built-in 10/100 MBps EtherNet/IP™ port for peer-to-peer messaging
  • Provides 8 KB memory (4 KB user program with 4 KB user data)
  • Lets you access, monitor and program from any Ethernet connection
  • Supports on-line editing
  • Provides embedded web server so you can configure controller data to be displayed as a web page
  • Contains isolated RS-232/RS-485 combination port for serial and networked communication
  • Lets you monitor and modify controller data through an embedded LCD screen
  • Compatible with 1762 MicroLogix Expansion I/O modules (up to four modules per controller)
  • Supports up to 144 digital I/O points

Products

  • 1763 MicroLogix™ 1100 Controllers

Certifications

  • CE, C-Tick, UL, c-UL, Class I Division 2 Hazardous Location

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

With Allen-Bradley® Essential Components you get the right components, at the right price, right when you need them.

Software

Use these software packages from Rockwell Software® to configure your MicroLogix™ programmable controllers:

Additional software products are available from Rockwell Software.

Frequently Viewed Publications

TitleNumberLanguage
MicroLogix Family Brochure1761-BR006
MicroLogix 1100 Product Profile1763-PP001
MicroLogix Programmable Controllers Family Selection Guide1761-SG001
MicroLogix 1100 Programmable Controllers User Manual1763-UM001
MicroLogix 1100 Embedded Web Server User Manual1763-UM002
MicroLogix 1100 Programmable Controller Instruction Set Reference Manual1763-RM001
More MicroLogix 1100 System publications in Literature LibraryAll Languages

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources

  • Firmware and Other Downloads — Obtain a variety of downloads to accompany your MicroLogix™ controllers.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your MicroLogix™ 1100 Programmable Controllers, including:

Applications

Typical applications for the MicroLogix™ programmable controllers include:

  • Material Handling
  • Packaging Applications
  • General Industrial Machinery
  • Printing
  • Food and Beverage
  • Pharmaceutical
  • Water Wastewater / SCADA
  • Clutch/Brake control
  • Position Control - Pick-and-place / Conveyor

Customer Success

  • Programmable Controller Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® programmable controller products in their applications.