Allen-Bradley Allen-Bradley Home

Micro830 Control System

Micro830 Programmable Logic Controller System

Bulletin 2080 Micro830™ Programmable Controllers are designed for stand-alone machine control applications that require flexible communications and I/O capabilities. Select from different controllers that share common software and accessories.

 

Features

  • Offers 10-point, 16-point, 24-point, and 48-point controllers
  • Allows you to expand with as many as six high-speed counter (HSC) inputs
  • Includes 100KHz speed HSC on 24V DC models
  • Provides embedded communications via USB programming port and non-isolated serial port (for RS-232 and RS-485 communications)
  • Operates in -20…65 °C (-4…149 °F) temperatures

Products

  • 2080 Micro830™ Controllers, 10-point
  • 2080 Micro830 Controllers, 16-point
  • 2080 Micro830 Controllers, 24-point
  • 2080 Micro830 Controllers, 48-point

Certifications

  • c-UL-us  CL1DIV2, CE, C-Tick, KC

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

Explore the capabilities of our Micro800 controllers through the Virtual Brochure [SWF].

Related Products

Software

Use Connected Components Workbench software to design and configure your Micro830™ controllers.

Frequently Viewed Publications

TitleNumberLanguage
Micro800 Family of PLCs Brochure2080-BR001
Micro830 Programmable Logic Controller Product Profile2080-PP002
Micro800 Programmable Controllers Family Selection Guide2080-SG001
Micro800 External AC Power Supply Installation Instructions2080-IN001
Micro830 10-pt Installation Instructions2080-IN002
Micro830 16-pt Installation Instructions2080-IN003
Micro830 24-pt Installation Instructions2080-IN004
Micro830 48-pt Installation Instructions2080-IN005
More Micro800 publications in Literature LibraryAll Languages

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources

  • Firmware — Obtain firmware to accompany your Micro830™ controllers.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your Micro830™ Programmable Controllers, including:

Applications

The Micro830™ controllers support the following applications:

  • Solar panel positioning
  • Material handling
  • Packaging

Customer Success

  • Programmable Controller Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® programmable controller products in their applications.