Our micro and nano PLCs provide economical solutions to basic control needs for your simple machines ranging from relay replacement to simple control timing and logic. Compact packaging, integrated I/O and communication, and ease of use make these controllers an ideal choice for applications such as conveyor automation, security systems, and building and parking lot lighting.
![]() | Our Micro800™ Control Systems are easy to install and maintain. One software package applies to the entire family. These systems offer just enough control for your lower-cost, stand-alone machines. You can buy only the functionality you need, and use plug-in modules to personalize your system for specific application needs. |
![]() | For a proven, small programmable logic controller solution, look to our MicroLogix™ family. The MicroLogix 1000 controller offers control capabilities in an affordable, compact package. The MicroLogix 1200 provides features and options to handle extensive range of applications. The expandable MicroLogix 1500 controller helps you achieve high-level control in a variety of applications. The MicroLogix 1100 and 1400 controllers increase the application coverage with enhanced network communications at an affordable price. |
![]() | The Pico™ family of programmable logic controllers offers a practical solution that is easy on your budget. The standard Pico controllers are small, simple and flexible. They fit a wide variety of applications. The PicoGFX™ controllers offer graphical, multi-function displays and options for inter-connectivity. These controllers lead the Pico controller family in flexibility and capability. |
![]() | Our DataSite™ Remote Terminal Unit (RTU) Controllers are housed in a rugged enclosure for protection in harsh and extreme industrial environments. The DataSite controller family offers two styles of controllers and the enclosure that you need for a wide variety of application requirements and limitations. |