Allen-Bradley Allen-Bradley Home

Large Control Systems

Our Large Control Systems fit your most demanding application needs. They offer modular architectures and a range of I/O and network options. These powerful control solutions deliver world-class capabilities for all disciplines, from process to safety to motion. Designed for distributed or supervisory control applications, our large programmable automation controllers (PACs) and programmable logic controllers (PLC) provide exceptional reliability and performance.

1756 GuardLogix Controllers with Safety

GuardLogix Programmable Automation Controller with Safety

The 1756 GuardLogix® controller is a ControlLogix® controller that also provides safety control. As part of the Logix family, GuardLogix controllers use a common control engine with a common development environment to provide high performance multi-discipline control for SIL 3 safety applications. GuardLogix Safety PACs offer integrated safety, discrete, motion, drive and process control, as well as seamless connectivity to plant-wide information systems, all in the same controller. Use EtherNet/IP™ or ControlNet™ networks for safety interlocking between GuardLogix controllers. Connect field devices over EtherNet/IP or DeviceNet™ networks.

1756 ControlLogix Control System

Bulletin 1756 ControlLogix Programmable Automation Control System

Our ControlLogix® controllers use a common control engine with a common development environment to provide high performance in an easy-to-use environment. Tight integration between the programming software, controller and I/O modules reduces development time and cost at commissioning and during normal operation. You can perform standard and safety control in the same chassis for a truly integrated system.

SoftLogix Control System

Bulletin 1789 SoftLogix Programmable Automation Control System

Our SoftLogix™ controllers use a common control engine with a common development environment to provide high performance in an easy-to-use environment. A typical SoftLogix system uses a virtual chassis application that houses controllers and communication modules, which interface with other Logix controllers and I/O modules. I/O simulator modules in the virtual chassis make application debugging and system start-up easier.

GuardPLC Control System with Safety

GuardPLC Programmable Logic Controller System with Safety

Our GuardPLC™ Controller family offers superior speed in PLC throughput and network functionality. These controllers meet worldwide PLC standards and global standards for functional safety. This family is ideal for sensing speed, direction, zero-speed, temperature, pressure and flow applications. These controllers communicate on a Safe Ethernet communications network that is TÜV-certified for use in safety applications up to EN954 Category 4 and SIL 3.

PLC-5 Control System

Bulletin 1785 PLC-5 Programmable Logic Controller System

Bulletin 1785 PLC-5® programmable logic controllers (PLCs) offer flexibility in programming, network, and I/O. Designed for larger sequential and regulatory control applications with specialized I/O requirements, PLC-5 control systems bring together existing and new systems through networks such as EtherNet/IP™, ControlNet™, and DeviceNet™.  Embedded network ports in PLC-5 controllers enable connectivity to a wide range of devices including MicroLogix™, SLC™ 500, CompactLogix™, and ControlLogix® controllers, letting you expand your control system without additional training investments.