GuardPLC 1800 Safety Controllers

Bulletin 1753 GuardPLC™ 1800 Controllers have the same features as the GuardPLC 1600 controller. These packaged controllers include analog inputs and high-speed counter inputs for specialized applications such as emergency shutdown, flame control and amusement-park ride control.

Bulletin 1753 GuardPLC 1800 Programmable Logic Controller with Safety
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • TÜV-certified for use in applications to SIL 3 and to PLe/Category 4
  • Provides 32 safety digital I/O points
  • Contains eight safety-rated analog inputs and two safety-rated high-speed counters
  • Contains embedded 4-port Ethernet switch
  • Communicates over GuardPLC™ Ethernet and over EtherNet/IP™
  • Offers Modbus RTU slave and PROFIBUS DP slave communication options
  • Integrates with 1753 GuardPLC Distributed Safety I/O modules
  • Removable terminal blocks make swapping controllers an efficient task so operations can be up and running again quickly in the event of a failure

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
GuardPLC Controller Systems User Manual1753-UM001

Certifications

  • c-UL-us
  • CE
  • C-Tick
  • TÜV
  • Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

    Product Certifications

    See our Product Certification site for Declarations of Conformity, certificates and other certification details.

    Software

    Use RSLogix Guard PLUS software to program your GuardPLC™ controllers and your Distributed Safety I/O modules for GuardPLC Ethernet, and to create GuardPLC safety application programs.

    Use GuardPLC OPC Server software to read data from and write data to the GuardPLC controller via a Windows®-based PC.

    Learn More

    Additional software products are available from Rockwell Software.

    Documentation

    TitleNumberDownload
    GuardPLC Controller Systems User Manual1753-UM001
    Using RSLogix Guard PLUS! with GuardPLC Controllers Programming Manual1753-PM001
    GuardPLC Controller Systems Safety Reference Manual1753-RM002
    More GuardPLC 1800 Controller publications in Literature LibraryAll Languages

    Can’t Find What You Need?

    Browse Literature Library where you can search for additional technical and commercial publications in more languages.

    Product Certifications

    See our Product Certification site for Declarations of Conformity, certificates and other certification details.

    Configuration & Selection Tools

    • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
    • ProposalWorks—Build complete quotes and proposals.

    Other Resources

    • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
    • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
    • Knowledgebase—Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

    Applications

    Typical applications for GuardPLC™ 1800 controllers include:

    • Emergency shutdown
    • Burner management systems
    • Perimeter guarding for robot / weld cells
    • Perimeter guarding for packaging machines

    Customer Success