Allen-Bradley Allen-Bradley Home

GuardPLC Control System with Safety

GuardPLC Programmable Logic Controller System with Safety

Our GuardPLC™ Controller family offers superior speed in PLC throughput and network functionality. These controllers meet worldwide PLC standards and global standards for functional safety. This family is ideal for sensing speed, direction, zero-speed, temperature, pressure and flow applications. These controllers communicate on a Safe Ethernet communications network that is TÜV-certified for use in safety applications up to EN954 Category 4 and SIL 3.

Features

  • Integrates easily into a standard control system
  • Communication options include GuardPLC™ Ethernet (proprietary protocol), EtherNet/IP™, Modbus, Profibus and ASCII
  • Offers a single-wire Ethernet solution, running distributed safety I/O on GuardPLC Ethernet while communicating to standard PLCs and HMIs on EtherNet/IP
  • Offers TÜV-Certified Function Blocks, application-specific instructions that you can use in a GuardPLC controller's application program
  • Includes embedded safety inputs, outputs, and multiple communication options
  • Supports several types of on-board and distributed I/O, high-speed counters, analog inputs and outputs and dry contact safety relays

Products

  • 1753 GuardPLC 1600 Controllers
  • 1753 GuardPLC 1800 Controllers
  • 1753 GuardPLC OPC Server Software
  • 1753 RSLogix Guard PLUS Software

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

GuardPLC 1600 Controllers

Bulletin 1753 GuardPLC™ 1600 Controllers are among the fastest safety PLCs in the industry. They provide 10 milliseconds throughput and exceptionally high mean-time between failures, ensuring system safety and reliability. These cost-effective, packaged controllers are ideal for smaller applications and provide integrated digital I/O points.

GuardPLC 1800 Controllers

Bulletin 1753 GuardPLC™ 1800 Controllers have the same features as the GuardPLC 1600 controller.These packaged controllers include analog inputs and high-speed counter inputs for specialized applications such as emergency shutdown, flame control and amusement-park ride control.

I/O Modules

GuardPLC™ controllers integrate with 1753 GuardPLC I/O modules.

RSLogix Guard PLUS Software

Bulletin 1753 RSLogix™ Guard PLUS programming software helps you develop and test programs for all of your GuardPLC systems. This software is project-based, so you can store programs for multiple controllers in one project. RSLogix Guard PLUS is based on graphical function blocks and supports safety Certified Function Blocks.

GuardPLC OPC Server Software

Bulletin 1753 GuardPLC™ OPC Server software lets a Windows®-based PC read data from—and write data to—GuardPLC controllers across the GuardPLC Ethernet network.

Software

Use RSLogix Guard PLUS software to program your GuardPLC™ controllers and your Distributed Safety I/O modules for GuardPLC Ethernet, and to create GuardPLC safety application programs.

Use GuardPLC OPC Server software to read data from and write data to the GuardPLC controller via a Windows®-based PC.

Learn More

Additional software products are available from Rockwell Software.

Frequently Viewed Publications

TitleNumberLanguage
GuardPLC Controller Systems User Manual1753-UM001
Using RSLogix Guard PLUS! with GuardPLC Controllers Programming Manual1753-PM001
GuardPLC Controller Systems Safety Reference Manual1753-RM002

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your GuardPLC™ Control Systems, including:

Applications

Learn more about typical applications for:

Customer Success

  • Programmable Controller Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® programmable controller products in their applications.