Allen-Bradley Allen-Bradley Home

DataSite Remote Terminal Unit

Bulletin 1758 DataSite Remote Terminal Unit

Our DataSite™ Remote Terminal Unit (RTU) Controllers are housed in a rugged enclosure for protection in harsh and extreme industrial environments. The DataSite controller family offers two styles of controllers and the enclosure that you need for a wide variety of application requirements and limitations.

Features

  • Contains advanced 32-bit processor with embedded real-time multi-task operating system (RTOS)
  • Provides 6M Flash memory, 1M RAM and 32K ferroelectric RAM for long-term storage of configured parameters
  • Offers embedded I/O points, embedded Ethernet and additional communication ports
  • HiBeam technology provides additional Web-based functionality
  • Offers standard industrial design and DIN rail mounting option
  • Configured Panel provides rugged enclosure for controllers
  • Operates in -40…70 °C (-40…158 °F) temperature range and 5…95% humidity

Products

  • 1758 DataSite™ Remote Terminal Unit
  • 1758 Electronic Flow Meter
  • 1748 Configured Panel

Certifications

  • Controllers: c-UL-us, C-Tick, CE, UL (Class I, Division 2, Hazardous Locations, Groups A, B, C, D)
  • Configured Panel: IP 66, UL Type 4X, NEMA Type 4X (outdoor), UL (Class I, Division 2, Groups A,B,C,D for hazardous locations), UL (non-hazardous locations)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

Our extensive experience in the Oil and Gas industry gives us a keen appreciation of your goals and an in-depth understanding of the tools and technologies you need to achieve them.

Your customers evaluate water purification projects based on initial capital costs and on long-term operating costs. Leverage our Waste and Wastewater industry expertise to help decrease costs, reduce engineering time, and find the information you need when you need it.

Controllers and Configured Panel

When you need a rugged Remote Terminal Unit (RTU) or an Electronic Flow Meter, Bulletin 1758 DataSite™ controllers are an excellent choice for harsh and extreme industrial environments. These controllers are ideal for oil, gas, pipeline, electrical, and industrial combustion applications. They support applications requiring wide temperature ratings and low power consumption, as well as remote applications powered by solar cells or wind power. The 1748 DataSite Configured Panel provides a rugged enclosure for the DataSite controllers.

DataSite Workbench Software

DataSite™ Workbench Software facilitates the task of automation throughout your system's lifecycle, including design, commissioning, operation and maintenance.

Software

Program your DataSite™ controllers using DataSite Workbench software. This software facilitates the task of automation throughout your system's lifecycle, including design, commissioning, operation and maintenance.

Learn More

Additional software products are available from Rockwell Software.

Frequently Viewed Publications

TitleNumberLanguage
DataSite RTU Product Profile - Oil and Gas Industry1758-PP001
DataSite RTU Product Profile - Water/Wastewater1758-PP002
DataSite Configured Panel Selection Guide1748-SG001
DataSite Hardware User Manual1758-UM001
DataSite Software User Manual1758-UM002
DataSite Customized Function Blocks Reference Manual1758-RM001

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for DataSite™ systems include:

  • Oil and gas ─ Well-head monitoring, production battery monitoring, water/gas injection monitoring, tank level monitoring and pipeline monitoring
  • Fresh water ─ Reserve-level monitoring, tank-level monitoring and water metering
  • Wastewater ─ Flow metering, lift-station monitoring and effluent monitoring
  • Electrical
  • Industrial combustion
  • Applications requiring wide temperature ratings and low power consumption
  • Remote applications powered by solar cells or wind power

Customer Success

  • Programmable Controller Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® programmable controller products in their applications.