![]() |
The ControlLogix® Communication Modules support EtherNet/IP™, ControlNet™, DeviceNet™, Data Highway Plus™, Remote I/O, Foundation Fieldbus, serial, DH-485 and SynchLink™ networks. Interface using ControlLogix communication modules via a ControlLogix gateway (without a controller in the gateway chassis), or interface directly to a ControlLogix controller. ControlLogix extreme environment communication modules are available for EtherNet/IP, ControlNet, Data Highway Plus and Remote I/O networks.
|
1756 EtherNet/IP™ Communication Interfaces:
1756 DeviceNet™ Communication Interfaces
1756 ControlNet™ Communication Interfaces
1756 Data Highway Plus™ and Remote I/O Communication Interfaces
1757 FOUNDATION Fieldbus Linking Devices
1756 DH-485 Communication Interfaces
1756 SynchLink™ Communication Interfaces
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Rockwell Automation Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.
Our Extreme Environment (XT) system [PDF] includes control, communication, and distributed I/O products that extend the benefits of the Rockwell Automation Integrated Architecture™ to applications with more demanding environmental conditions.
Use RSLogix 5000 programming software from Rockwell Software® to design and configure your ControlLogix® or GuardLogix® system.
The controllers and modules you select, along with your network configuration, determine what additional software packages you need to configure and program your system. Additional required software may include RSNetWorx configuration software and RSLinx communication software.
Additional software products are available from Rockwell Software.
| Title | Number | Language |
|---|---|---|
| Integrated Architecture Brochure | IA-BR005 | |
| ControlLogix Selection Guide | 1756-SG001 | |
| NetLinx Selection Guide | NETS-SG001 | |
| ControlLogix Communication Modules Specifications Technical Data | 1756-TD003 | |
| EtherNet/IP Modules in Logix5000 Control Systems User Manual | ENET-UM001 | |
| ControlNet Modules in Logix5000 Control Systems User Manual | CNET-UM001 | |
| DeviceNet Modules in Logix5000 Control Systems User Manual | DNET-UM004 | |
| ControlLogix System User Manual | 1756-UM001 | |
| EtherNet/IP Embedded Switch Technology Application Guide | ENET-AP005 |
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
We offer a variety of accessories for your ControlLogix® Control Systems, including: