CompactLogix 5480 Controllers

Our Bulletin 5069 CompactLogix 5480 controllers are real-time controllers with Windows 10 IoT Enterprise running in parallel to the Logix control engine. The CompactLogix 5480 uses the same re-architected control engine deployed in the ControlLogix® 5580 and CompactLogix 5380 controllers. This line of Logix controllers supports embedded Windows applications, such as analytics, data gathering, and predictive computations.

Scheduled to launch in 2018.

5069 CompactLogix 5480 Controllers
  • Overview
  • Documentation

Features

  • Provides a Logix based real-time controller that runs an instance of Windows 10 IoT Enterprise
  • Supported in Studio 5000 Logix Designer version 30
  • Is ideal for mid-size to large applications requiring high performance control and data throughput
  • Enables high-speed I/O, motion control, and Device Level Ring/Linear topologies
  • Includes three GbE Ethernet/IP ports that enable high-speed communications, I/O, and motion control (two are configurable, and support Dual IP address or Device Level Ring)
  • Includes one GbE Ethernet port as a dedicated commercial OS network interface
  • Supports up to 31 local Bulletin 5069 Compact I/O modules
  • Offers enhanced security features that include digitally-signed controller firmware, controller-based change detection, and a log of role-based access control to routines and Add-On instructions
  • Allows users to deploy Windows 10 based off the shelf and/or custom applications while tightly integrated with real time Logix control
  • Includes integrated DisplayPort for high definition monitor connectivity
  • Includes two USB 3.0 ports for OS peripheral and expanded data storage capability

Documentation

TitleNumberDownload
CompactLogix 5480 Controller Sales Guide5069-SP002

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.