Allen-Bradley Allen-Bradley Home
Bulletin 1608 DySC Voltage Sag Protectors

DySC Voltage Sag Protectors

Our Bulletin 1608 DySC® Voltage Sag Protectors protect against voltage sags and momentary outages that account for a significant amount of manufacturing downtime and damaged equipment. These DySC protectors do not require batteries, they have no moving parts, and they require minimal maintenance. They are ideal for manufacturing processes and sensitive electronics that require sag ride-through protection up to five seconds.

  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Prevents damage to sensitive electrical equipment
  • Offers machine to facility-wide protection
  • Includes a single- and three-phase portfolio
  • Provides up to five seconds of ride-through
  • Protects against brief, complete voltage loss
  • Environmentally friendly

Product Comparison

Bulletin

1608N

1608P

1608M

Type

MiniDySC

ProDySC

MegaDySC

Amp Range

2-6 Amp

12-50 Amp

25-50 Amp

100/110 Amp

400 - 2400 Amp

Voltage Range

± 10%

208 - 480 VAC

Mounting

DIN Rail Mount

Panel Mount

Panel Mount

Floor Mount

Floor Mount

Phase / Wiring

Single Phase / L-L and L-N

Three Phase/ 3-Wire and 4-Wire

Three Phase/ 3-Wire and 4-Wire

Ride Through

up to 5 seconds

Batteries

Not Required

Enclosure

NEMA Type 1

Operating Temperature Range

0...40 °C

Additional Information


Specifications

TitleNumberDownload
Bulletin 1608 DySC Voltage Sag Correctors Technical Data1608-TD001

Certifications


  • Bulletin 1608N MiniDySC 2-6 Amp models are UL recognized, all other MiniDySC and ProDySC models are UL Listed.
  • UL Listed,
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • Exceeds SEMI F47 Standard

Looking for Additional Information?

To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.

Documentation

TitleNumberDownload
POWER-BR011POWER-BR011
Bulletin 1608 DySC Voltage Sag Protector Product Profile1608-PP002
Bulletin 1608 DySC Voltage Sag Correctors Technical Data1608-TD001
Power Quality White PaperPOWER-WP002
More Power Supply publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.