Industrial Uninterruptible Power Supplies

Bulletin 1609-P Industrial Uninterruptible Power Supplies feature powerful high density double conversion on-line UPSs for the industrial environment. These units are typically assembled in a tower configuration and installed outside of a control panel.

1609-P Industrial Uninterruptible Power Supplies
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes hot swappable battery packs
  • Offers rack convertible options
  • Includes network management capabilities (Ethernet, RS232)
  • Provides extended runtimes
  • Includes double conversion online topology
  • Offers 3...10 kVA power range for both 208/230V applications
  • Offers 3 kVA power range for 120V applications

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Industrial Tower Uninterruptible Power Supply Specifications Technical Data1609-TD001

Certifications

  • CSA Certified — File No. LR1234
  • UL Listed — File No. E190749; Guide No. YEDU

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CE
  • CSA C22.2, No. 107
  • FCC
  • UL 1778

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Switched Mode and Uninterruptible Power Supplies Brochure1606-BR001
Industrial Tower Uninterruptible Power Supply Specifications Technical Data1609-TD001
More Uninterruptible Power Supply publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.