Industrial Networking Uninterruptible Power Supplies

The Bulletin 1609-D family of Industrial Uninterruptible Power Supplies is designed for industrial applications. These power supplies include remote control features and operate inside control panels used in production environments.

Bulletin 1609-D Industrial Networking Uninterruptible Power Supplies
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

  • Includes expandable battery capacity to extend run-time
  • Offers EtherNet/IP™ communication capabilities
  • Includes software to allow remote monitoring and configuration
  • Provides hard-wired input/output connections
  • Includes integrated remote on/off and dry contact I/O communication cables
  • Offers true sine wave AC output

Our Industrial Uninterruptible Power Supplies are Now Available with 230V AC Input/Output

If you need to provide backup power to processes running on 230V AC power, you can now use Bulletin 1609 B & D Uninterruptible Power Supplies. These UPS units can also be charged from 230V AC line power.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 1609 Uninterruptible Power Supply User Manual1609-UM009

Certifications

  • CE Marked
  • cULus Listed — File No. E190749; Guide No. YEDU/YEDU7
  • RCM

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2, No. 107.3
  • EN 62040-1/62040-2
  • FCC
  • UL 1778

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Use our 1609 UPS Management software to program your Industrial Uninterruptible Power Supply products.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
Power Quality BrochurePOWER-BR011
Bulletin 1609 Next Generation Industrial UPS Product Profile1609-PP005
Power Quality White PaperPOWER-WP002
Bulletin 1609 Next Generation Industrial UPS - Series D Installation Instructions1609-IN012
Bulletin 1609 Uninterruptible Power Supply User Manual1609-UM009
More Industrial Uninterruptible Power Supply publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.